IESNA:LM-63-2002
[TEST]P1434359
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-840-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16633.8
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2533.2 2637.8 2712.5 2708.8 2649.0 2566.8 2368.8 2200.6 2215.6 2331.4 2544.4 2805.9 3131.0 3515.8 4091.2 4659.1 5114.9 5611.8 
6172.3 6635.6 6661.7 6497.3 6056.5 5271.8 3941.7 2903.1 2734.9 2129.7 1449.7 1120.9 878.0 627.7 496.9 392.3 280.2 171.9 
82.2 0.0 
2533.2 2641.5 2716.3 2712.5 2652.7 2570.5 2368.8 2204.4 2215.6 2331.4 2540.6 2798.4 3108.6 3542.0 4169.6 4640.4 5171.0 5619.3 
6168.5 6654.3 6691.6 6527.2 6105.0 5331.6 3990.3 2951.6 2783.5 2215.6 1513.2 1150.8 889.2 642.6 504.4 407.3 306.4 194.3 
89.7 0.0 
2533.2 2630.3 2708.8 2720.0 2671.4 2615.4 2436.0 2260.4 2234.3 2346.4 2525.7 2776.0 3086.1 3467.2 4147.2 4659.1 5171.0 5604.4 
6105.0 6658.0 6833.6 6710.3 6377.8 5709.0 4580.6 3347.7 3142.2 2589.2 1987.7 1427.2 1076.0 810.8 605.3 474.5 366.2 216.7 
104.6 0.0 
2533.2 2626.6 2708.8 2749.9 2716.3 2686.4 2570.5 2380.0 2286.6 2342.6 2503.3 2738.7 3037.6 3400.0 3807.2 4375.1 4939.3 5402.6 
5936.9 6478.6 6885.9 6927.0 6680.4 6191.0 5230.7 3814.7 3579.3 2921.7 2372.5 1879.3 1468.3 1094.7 807.0 579.1 440.9 
272.7 115.8 0.0 
2533.2 2634.1 2716.3 2787.2 2809.7 2809.7 2768.6 2637.8 2495.8 2469.7 2578.0 2791.0 3093.6 3459.8 3863.3 4285.5 4823.5 5357.8 
5869.6 6366.6 6863.5 7188.5 7147.4 6829.9 6191.0 4864.6 4550.7 3411.2 2578.0 2084.8 1677.6 1337.6 1083.5 836.9 620.2 
440.9 160.7 0.0 
2533.2 2619.1 2705.0 2802.2 2876.9 2925.5 2959.1 2940.4 2865.7 2817.1 2869.4 3026.4 3284.2 3635.4 4057.6 4520.9 4980.4 5398.9 
5832.3 6205.9 6605.7 7065.2 7323.0 7263.3 6889.6 6202.2 5970.5 4752.5 3026.4 1924.2 1479.6 1165.7 889.2 694.9 496.9 
321.3 145.7 0.0 
2533.2 2615.4 2701.3 2813.4 2947.9 3071.2 3175.8 3287.9 3351.4 3392.5 3485.9 3646.6 3885.7 4240.6 4655.4 5100.0 5503.5 5858.4 
6078.9 6269.4 6445.0 6721.5 7211.0 7920.8 8343.0 8425.2 8399.1 8062.8 6613.2 4311.6 2402.4 1535.6 1169.4 870.5 
571.6 302.6 119.6 0.0 
2533.2 2600.4 2686.4 2802.2 2947.9 3131.0 3336.5 3564.4 3807.2 4050.1 4236.9 4434.9 4715.1 5047.7 5477.3 5888.3 6265.7 
6504.8 6736.4 6852.3 6975.6 7188.5 7573.4 8189.8 9247.2 10162.6 10192.5 9661.9 8268.3 6658.0 4842.2 2820.9 1539.3 
1016.3 717.4 463.3 175.6 0.0 
2533.2 2593.0 2678.9 2798.4 2955.4 3127.2 3340.2 3575.6 3844.6 4117.3 4367.7 4576.9 4849.6 5193.4 5608.1 6015.4 6389.0 
6605.7 6837.3 6968.1 7091.4 7308.1 7685.5 8283.3 9299.5 10170.1 10166.3 9699.3 8328.1 6658.0 4662.8 2712.5 1524.4 
986.4 717.4 474.5 179.3 0.0 
2533.2 2578.0 2663.9 2776.0 2936.7 3116.0 3351.4 3639.1 3994.0 4427.5 4905.7 5428.8 6022.8 6643.0 7207.2 7666.8 7920.8 
8051.6 8111.4 8044.1 8059.1 8204.8 8320.6 8402.8 7958.2 7154.9 6990.5 6504.8 6000.4 4685.3 2779.8 1599.1 1124.6 
773.4 582.9 437.1 194.3 0.0 
2533.2 2559.3 2626.6 2738.7 2869.4 3037.6 3258.0 3504.6 3825.9 4210.7 4655.4 5126.1 5694.0 6284.4 6889.6 7423.9 7808.8 
8070.3 8212.3 8242.2 8350.5 8597.1 8884.8 8888.5 8384.1 7689.2 7536.0 6766.3 5398.9 3825.9 2551.9 1703.7 1094.7 
702.4 463.3 298.9 123.3 0.0 
2533.2 2555.6 2604.2 2708.8 2828.3 2985.3 3168.3 3388.8 3661.5 3982.8 4393.8 4812.3 5294.3 5761.3 6265.7 6699.1 7001.7 
7147.4 7225.9 7211.0 7252.1 7435.1 7678.0 7722.8 7412.7 6885.9 6781.3 6157.3 5021.5 3796.0 2690.1 1800.9 1132.1 
691.2 411.0 276.5 100.9 0.0 
2533.2 2548.1 2585.5 2663.9 2761.1 2876.9 3022.6 3194.5 3388.8 3620.4 3889.4 4199.5 4513.4 4812.3 5122.4 5387.7 5540.9 
5533.4 5484.8 5365.2 5271.8 5350.3 5518.4 5634.3 5548.3 5324.1 5264.4 4905.7 4094.9 3082.4 2099.8 1352.5 964.0 
687.5 496.9 336.3 134.5 0.0 
2533.2 2510.8 2503.3 2514.5 2529.4 2522.0 2499.5 2473.4 2428.6 2391.2 2376.3 2383.7 2413.6 2465.9 2559.3 2634.1 2678.9 2652.7 2551.9 
2413.6 2256.7 2122.2 1995.2 1871.9 1711.2 1550.5 1513.2 1382.4 1240.4 1117.1 1008.8 900.4 792.1 665.1 564.2 448.3 205.5 0.0 
2533.2 2473.4 2406.1 2309.0 2193.2 2066.1 1961.5 1894.3 1864.4 1864.4 1894.3 1931.6 1980.2 2051.2 2103.5 2163.3 2185.7 2178.2 2114.7 
1957.8 1778.5 1610.3 1460.9 1315.2 1184.4 1072.3 1061.1 1001.3 930.3 863.1 795.8 724.8 642.6 545.5 452.1 347.5 142.0 0.0 
2533.2 2432.3 2279.1 2073.6 1894.3 1808.3 1797.1 1830.8 1856.9 1868.1 1871.9 1868.1 1875.6 1868.1 1860.6 1853.2 1827.0 1778.5 1700.0 
1595.4 1453.4 1318.9 1188.1 1079.8 993.8 926.6 911.6 863.1 810.8 754.7 687.5 612.7 530.5 425.9 310.1 198.0 85.9 0.0 
2533.2 2394.9 2159.5 1886.8 1767.2 1785.9 1856.9 1901.7 1920.4 1920.4 1901.7 1875.6 1838.2 1797.1 1759.8 1714.9 1655.2 1580.4 1502.0 
1416.0 1315.2 1218.0 1132.1 1064.8 1001.3 941.5 930.3 863.1 822.0 792.1 780.9 721.1 642.6 511.9 366.2 224.2 134.5 0.0 
2533.2 2357.6 2043.7 1778.5 1752.3 1842.0 1927.9 1976.5 1987.7 1969.0 1927.9 1875.6 1827.0 1774.7 1696.3 1614.1 1535.6 1468.3 1382.4 
1296.5 1218.0 1150.8 1098.5 1053.6 971.4 911.6 904.2 866.8 840.7 919.1 952.7 900.4 818.2 687.5 496.9 343.7 257.8 0.0 
2533.2 2327.7 1961.5 1729.9 1782.2 1898.0 1991.4 2040.0 2047.5 2013.8 1954.1 1879.3 1804.6 1718.7 1632.7 1543.1 1445.9 1348.8 1255.4 
1165.7 1098.5 1049.9 1005.0 926.6 878.0 818.2 810.8 773.4 788.3 896.7 855.6 780.9 694.9 586.6 440.9 369.9 269.0 0.0 
2533.2 2294.1 1909.2 1714.9 1797.1 1931.6 2032.5 2084.8 2084.8 2047.5 1972.7 1883.1 1785.9 1666.4 1576.7 1483.3 1360.0 1233.0 1139.6 
1072.3 1042.4 978.9 922.9 859.3 799.6 739.8 732.3 706.2 762.2 799.6 721.1 627.7 541.8 433.4 362.4 332.5 201.8 0.0 
2533.2 2301.5 1894.3 1718.7 1812.1 1954.1 2054.9 2099.8 2099.8 2058.7 1980.2 1886.8 1771.0 1621.5 1513.2 1419.8 1274.1 1154.5 1068.6 
1031.2 990.1 945.3 889.2 833.2 773.4 713.6 706.2 694.9 754.7 732.3 642.6 609.0 549.2 433.4 351.2 291.4 156.9 0.0 
2533.2 2305.3 1864.4 1711.2 1815.8 1950.3 2043.7 2088.6 2084.8 2040.0 1972.7 1883.1 1756.0 1621.5 1513.2 1412.3 1270.3 1147.0 1053.6 
1031.2 971.4 934.1 870.5 818.2 758.5 706.2 694.9 687.5 747.2 717.4 627.7 586.6 515.6 384.8 328.8 272.7 142.0 0.0 
